(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a neodymium magnet which has the most powerful magnetic field of all magnets. As a sensor and motor parts.
Part Number |
---|
TN18-7RA-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Thickness (mm) | Outer Diameter (mm) | Hole Diameter (mm) | JAN Code | Trusco Code | Thickness (mm) | Weight (g) | Material 1 | O.D. (mm) | Hole diameter (mm) | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,111.00 | TRC ND-FE-B MAGNET | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | Neodymium Magnet | 53.9 | Round shape | 0.36 | Round / With Hole (Contains 1 Pc) | 6.0 | 18.0 | 7.0 | 4989999238549 | 440-9175 | - | - | - | - | - | 48.0 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. |
Loading...
Please check the type/dimensions/specifications of the part TN18-7RA-5P in the Neodymium Magnet (Round) series.
Part Number |
---|
TN10-2R-1P |
TN10-3R-1P |
TN10-4R-1P |
TN19-10R-1P |
TN2-2R-10P |
TN2-2R-1P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Adsorption Power (N) | Shape | Surface Magnetic Flux Density (T) | Details Type | Thickness (mm) | Outer Diameter (mm) | Hole Diameter (mm) | JAN Code | Trusco Code | Thickness (mm) | Weight (g) | Material 1 | O.D. (mm) | Hole diameter (mm) | Mass (g) | Application | Material | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 190.02 | 1 Piece(s) | 1 Day(s) | - | 10.23 | - | 0.26 | - | - | - | - | 4989999465914 | 792-1837 | 2 | 1.160 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | |||
฿ 190.10 | 1 Piece(s) | 1 Day(s) | - | 14.22 | - | 0.35 | - | - | - | - | 4989999465921 | 792-1853 | 3 | 1.740 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | |||
฿ 196.22 | 1 Piece(s) | 1 Day(s) | - | 18.57 | - | 0.38 | - | - | - | - | 4989999465938 | 792-1870 | 4 | 2.320 | Magnet: Neodymium magnet | 10 | - | - | - | - | - | |||
฿ 755.06 | 1 Piece(s) | 1 Day(s) | - | 90.93 | - | 0.4 | - | - | - | - | 4989999466010 | 792-1993 | 10 | 20.970 | Magnet: Neodymium magnet | 19 | - | - | - | - | - | |||
฿ 726.93 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | Neodymium Magnet | 0.69 | Round shape | 0.27 | Round (Bagged) | 2 | 2 | - | 4989999234886 | 440-8977 | - | - | - | - | - | 0.4 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. | ||
฿ 140.96 | 1 Piece(s) | 1 Day(s) | Neodymium Magnet | 0.69 | Round shape | 0.27 | Round (Contains 1 Pc) | 2 | 2 | - | 4989999238648 | 440-9272 | - | - | - | - | - | 0.04 | As a sensor and motor parts. | Magnet: Neodymium Magnet | Features a neodymium magnet which has the most powerful magnetic field of all magnets. |
How can we improve?
How can we improve?