1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tobi Light Level

TOBI LIGHT LEVEL

Tobi Light Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,467.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Built-in LED Light convenient for work in the dark. Embedded shackles for a karabiner and drop prevention cord. This is useful for steel frame work since it is equipped with an ultra-powerful magnet. Measuring surfaces with V-shaped groove for measurement of pipes etc. Opening for battery replacement can be easily done using a coin, so no screwdriver is required. Large shackle helps in speedy extraction and storage.

Part Number
ED-23TBLB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,467.00

TOBI LIGHT LEVEL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 235 Magnet 1 location
Height(mm) 46.5 Thickness(mm) 20 Color Black
Bubble tube color Green Sensitivity 0.50mm/m=0.0286° JAN Code 4950515141001
Trusco Code 444-3071 Mass(g) 200 Application For scaffold assembly. Vertical/horizontal measurement.
Accuracy ±1.00 mm/m = within ±0.0573° Features Having LED lights built in, this product is ideal for working in a dark environment. It has a built in shackle for a fall preventing cord, and a carabiner shackle. Since it has powerful magnets attached, this product is useful for steel frame work. Pipes with V grooves can be measured on the measurement reference plane, Battery replacement is easily performed without a screwdriver. Simply open with a coin. It can be stored and taken out quickly with a large shackle. Power Supply AAA Batteries x 2 (Included)
Material Body: Aluminum Alloy Extruded Material Hardening Treatment, Bubble Tube: Acrylic Resin (PMMA) Cover: PC Resin, Shackle: Brass, Protector: Elastomer Resin

Please check the type/dimensions/specifications of the part ED-23TBLB in the Tobi Light Level series.