1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bifocal Multi Monocle

Bifocal Multi Monocle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,403.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a telescope that can observe from the maximum short-distance focal position to infinity. Comes with a monocular case. Comes with a finger ring that can be used for a long time without fatigue, which is also appreciated by people with low vision. Optical lenses and metal parts are made in Japan.

Part Number
KM-289
KM-421
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Light presence Height
(mm)
JAN code Trusco Code Mass
(g)
Magnification Details Pupil Diameter
(mm)
Area Visible from 100 Meters
(m)
Position at Point-Blank Range
(cm)
Objective Lens
(mm)
Eye Relief
(mm)

฿ 5,403.05

ILK GALLERY SCOPE 1 Piece(s) 30 Day(s) 2.8 ~ 3.6Not Included464963008132899434-806128.52.8 (Long) / 3.5 (Short)3.22215Effective Diameter 915

฿ 5,580.38

ILK GALLERY SCOPE 1 Piece(s) 12 Day(s) 4.2 ~ 5.3With LED Light514963008134213434-8087294.2 (Long) / 5.3 (Short)2.41720Effective Diameter 1014

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Existence or non-existence of scale Not Included Width(mm) 22
Features Telescope can observe from a maximum distance focus position to infinity. With monocular case. People with poor sight will also be pleased, with finger ring to prevent fatigue when used for long periods. Optical lens and metal parts are made in Japan. Use General inspection and observation. Material Lens Optical Glass Lens (Full Multiple Coating)
Real field of View(degree) 12.5