1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reading Glasses Set

ILK READING GLASS

Reading Glasses Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,751.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It uses a scratch-resistant glass lens.
Lens power, strong: yellow (+4.00); medium: blue (+2.50); weak: Red (+1.50)

Part Number
S-101N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,751.96

ILK READING GLASS 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Product Type Head Loupe JAN code 4963008091011 Trusco Code 441-0050
Mass(g) 392 Features Uses a scratch-resistant glass lens. Material Lens: Optical Glass
Magnification Strong: Yellow (4 degrees), Medium: Blue (2.5 degrees), Weak: Red (1.5 degrees)