1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium/Large Digital Platform Scale

Medium/Large Digital Platform Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a digital load cell (single), this has achieved a high accuracy/reliability.
· Indicator KS-C8000 (IP66 equivalent) is included.
· Bright, easily visible full-matrix fluorescent display.
· Supports guidance display and help navigation operations.
· Zero point adjustment and tare subtraction are easily performed with a single operation.
· Features calculation, cumulative calculation, and statistics functions.
[Applications]
· Food, chemicals, steel, equipment, etc.

Part Number
K3-30A-SS/KS-C8000
K3-60A-SS/KS-C8000
K3-150ASS/KS-C8000
K3-300BSS/KS-C8000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Minimum Display
(g)
Capacity
(kg)
Mounting Stand Dimension
(mm)
Overall height
(mm)
Trusco Code Mass
(g)

฿ 999,999,999.00

KBT DIGITAL PLATFORM SCALE 1 Piece(s) Quote 300001030350×500120~140453-685113000

฿ 999,999,999.00

KBT DIGITAL PLATFORM SCALE 1 Piece(s) Quote 600002060350×500120~140453-686013000

฿ 999,999,999.00

KBT DIGITAL PLATFORM SCALE 1 Piece(s) Quote 15000050150350×500120~140453-683513000

฿ 999,999,999.00

KBT DIGITAL PLATFORM SCALE 1 Piece(s) Quote 300000100300553×703183~213453-684347000

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Battery Support None
Computer Connectivity Function Yes (In case there is an optional purchase in addition to the cable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Assay Not applicable Sensor method Digital Load Cell System Power Supply AC100V
Material SS made