- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Marking Laser (Cross Line)
Specifications of ML-X2
-
- Product Type
- Laser Marker
-
- Power Supply
- VAC 100–240
-
- Irradiation Angle(°)
- 120
-
- Size(mm)
- 62×75
-
- JAN Code
- 4514095120186
-
- Trusco Code
- 442-2473
-
- Mass(g)
- 286
-
- Features
- Emits a cross laser line from 1 unit. Since it employs 10 mW laser element, emitted laser lines are bright. Useful for the areas where marking is not allowed. The emission direction can be adjusted freely by the platform.
-
- Accessories
- AC Adapter (built-in powerful noise filter and instant electricity cut protection)
-
- Use
- To position the working process for stone and block cutting machines, woodwork, sawmill machine, etc.
-
- Light Source
- 635 nm Red Semiconductor Laser (10 mW component use)
-
- Light Output
- 5 mW or Less (Class 2M JIS C6802 2005)
-
- Focus System
- Lens Fixed Focus Type
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 17,979.00
฿ 16,540.68
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Laser Marker
-
- Power Supply
- VAC 100–240
-
- Irradiation Angle(°)
- 120
-
- Size(mm)
- 62×75
-
- JAN Code
- 4514095120186
-
- Trusco Code
- 442-2473
-
- Mass(g)
- 286
-
- Features
- Emits a cross laser line from 1 unit. Since it employs 10 mW laser element, emitted laser lines are bright. Useful for the areas where marking is not allowed. The emission direction can be adjusted freely by the platform.
-
- Accessories
- AC Adapter (built-in powerful noise filter and instant electricity cut protection)
-
- Use
- To position the working process for stone and block cutting machines, woodwork, sawmill machine, etc.
-
- Light Source
- 635 nm Red Semiconductor Laser (10 mW component use)
-
- Light Output
- 5 mW or Less (Class 2M JIS C6802 2005)
-
- Focus System
- Lens Fixed Focus Type
Product Description
One unit illuminates the cross laser line. Since it uses a 10 mW laser element, it illuminates a bright laser line. This is convenient for places where you cannot draw ink, etc. Can freely adjust the illuminating direction on the machine base. For positioning work processes such as stone / block cutting machines, woodworking / sawing machines, etc.
Specifications of ML-X2
-
- Product Type
- Laser Marker
-
- Power Supply
- VAC 100–240
-
- Irradiation Angle(°)
- 120
-
- Size(mm)
- 62×75
-
- JAN Code
- 4514095120186
-
- Trusco Code
- 442-2473
-
- Mass(g)
- 286
-
- Features
- Emits a cross laser line from 1 unit. Since it employs 10 mW laser element, emitted laser lines are bright. Useful for the areas where marking is not allowed. The emission direction can be adjusted freely by the platform.
-
- Accessories
- AC Adapter (built-in powerful noise filter and instant electricity cut protection)
-
- Use
- To position the working process for stone and block cutting machines, woodwork, sawmill machine, etc.
-
- Light Source
- 635 nm Red Semiconductor Laser (10 mW component use)
-
- Light Output
- 5 mW or Less (Class 2M JIS C6802 2005)
-
- Focus System
- Lens Fixed Focus Type
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 17,979.00
฿ 16,540.68
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?