Hot Air Blower (Digital Electronic Temperature Control Type), SHD□J

Caution
Product Description
Clean hot air flow that does not contaminate air. Electric heater type does not contain combustible gas and does not pollute the air. Excellent durability and long service life have been realized with a stainless steel sheath heater. Can be continuously run for 24 hours, with an On-Off timer equipped as standard and a built-in, highly safe, over-heating prevention device. Air volume control features an inverter control function in addition to the conventional damper type. External terminal comes standard with main unit For drying of wet objects, incorporation to large machinery and production lines and heating of places where fire may not be used.