1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hot Slide Cutter

GOT HOT SLIDE CUTTER

Hot Slide Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,523.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The cut end does not fray after processing
・ With a ceramic heater, quick recovery, high power and energy saving
・ A chrome-plated soldering iron tip to prevent debris from sticking
・ For cutting nylon, vinyl and polyethylene materials
・ Can be used for heat cutting of nylon garden nets, fishing nets, promotional flags, etc.
[Applications]
・ For cutting nylon nets and cloths

 
Part Number
HE-110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,523.34

GOT HOT SLIDE CUTTER 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Product Type Hot Air Processing Machine Power Supply(V) AC100 Power Consumption(W) 48
Maximum Temperature(°C) 480 Overall Length 284mm JAN Code 4975205031530
Trusco Code 407-2553 Mass(g) 104 Accessory soldering iron tip HE-110TL
Heater Ceramic heater Features The cut is not frayed after machining. Ceramic heater enables quick recovery power, high power, energy saving. Soldering iron for chrome plating which deposits hardly any plating scum. Application For cutting nylon, vinyl, polyethylene materials, etc.

Please check the type/dimensions/specifications of the part HE-110 in the Hot Slide Cutter series.