1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Thermocouple (K Type)

HKD THERMO COUPLE

Thermocouple (K Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,141.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used with temperature regulators (for thermocouples) from any manufacturer. Temperature detection tool.

Part Number
HTK0235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,141.00

HKD THERMO COUPLE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Block-Type Heater Supporting Conductive Wire(mm) 2000 Sheath Diameter(mm) 3.2
Sheath Length(mm) 50 Sleeve Length(mm) 35 Daily Usage Limit(°C) 750
Sleeve Diameter(mm) 8 Trusco Code 382-8085 Sheath Material Stainless steel (SUS316)
Supporting Conductive Wire Material KCC-2-H

Please check the type/dimensions/specifications of the part HTK0235 in the Thermocouple (K Type) series.