(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·For light work, it can be rotated 360°.
·With anvil
Overall Length(mm) | 238 | Width(mm) | 144 | Height(mm) | 143 |
---|---|---|---|---|---|
Mouth Width(mm) | 102 | Mouth Opening(mm) | 70 | Mouth Depth(mm) | 59 |
Tightening Force(kN) | 15 | Mounting Dimension(mm) | 95 | Mounting hole dimensions(mm) | 114 |
Mounting dimension (G)(mm) | 95 | JAN Code | 4989999268980 | Trusco Code | 445-6190 |
Mass(g) | 5500 | Material | Main Body: Gray Cast Iron, Shaft: Steel, Handle: Steel, Jaw: Steel | Features | It is for light work and can be rotated by 360°. With anvil |
Mounting dimension (E)(mm) | 95 | Mounting dimension (F)(mm) | 95 |
Please check the type/dimensions/specifications of the part TRV-100 in the Vise with Rotating Table (For Light Work) TRV-100 series.
How can we improve?
How can we improve?