1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead Vise with Turntable (Heavy Duty Rectangular Body Shaft) (Part Number)

LEAD VICE RORTARY BASE

Lead Vise with Turntable (Heavy Duty Rectangular Body Shaft)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,057.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A forged vise boasting the strongest clamping strength for professional vises. Includes an anvil, twice the clamp strength of vises with the same dimensions, forged steel, a rotating base, and a metal base for pipe.

Features

●Forged vise that boasts the strongest tightening power as a vise for pro. With pipe mouthpiece, rotating base, forged steel, the same dimension vise with twice the tightening force and anvil.

Materials

●Main Body: Carbon Steel
●Shaft, Handle, Cap: Steel Material

Accessories

●Rotating Base
Part Number
TSLV-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting hole dimensions
(mm)
Mounting dimension (G)
(mm)
JAN Code Trusco Code Mass
(g)

฿ 13,057.00

฿ 12,012.44

LEAD VICE RORTARY BASE 1 Piece(s) 10 Day(s) 3471391631041257325149129.04989999269475445-62899500

Loading...

  1. 1

Basic Information

Material Main Body: High Carbon Steel, Shaft: Steel, Handle: Steel, Jaw: Steel Features This forging vise boasts the greatest clamping strength for professional vises. Includes an anvil, twice the clamp strength of vises with the same dimensions, forged steel, a rotating base, and a metal base for pipe. Accessory Rotating table

Please check the type/dimensions/specifications of the part TSLV-100 in the Lead Vise with Turntable (Heavy Duty Rectangular Body Shaft) series.

Products with similar specification

Part Number
TSLV-125
TSLV-150
TSLV-175
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting hole dimensions
(mm)
Mounting dimension (G)
(mm)
JAN Code Trusco Code Mass
(g)

฿ 18,769.00

1 Piece(s) 1 Day(s) 3801491771271508230157135.54989999269529445-633511500

฿ 25,969.00

1 Piece(s) 12 Day(s) 4571652061542009135182158.04989999269574445-638618500

฿ 35,635.00

1 Piece(s) 1 Day(s) 5351802371782309840183159.04989999269628445-643225000