(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A forged vise boasting the strongest clamping strength for professional vises. Includes an anvil, twice the clamp strength of vises with the same dimensions, forged steel, a rotating base, and a metal base for pipe.
Part Number |
---|
TSLV-100 |
TSLV-125 |
TSLV-150 |
TSLV-175 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Width (mm) | Height (mm) | Mouth Width (mm) | Mouth Opening (mm) | Mouth Depth (mm) | Tightening Force (kN) | Mounting hole dimensions (mm) | Mounting dimension (G) (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,057.00 ฿ 12,012.44 | LEAD VICE RORTARY BASE | 1 Piece(s) | 10 Day(s) | 347 | 139 | 163 | 104 | 125 | 73 | 25 | 149 | 129.0 | 4989999269475 | 445-6289 | 9500 | ||
฿ 18,769.00 ฿ 17,267.48 | LEAD VICE RORTARY BASE | 1 Piece(s) | 1 Day(s) | 380 | 149 | 177 | 127 | 150 | 82 | 30 | 157 | 135.5 | 4989999269529 | 445-6335 | 11500 | ||
฿ 25,969.00 ฿ 23,891.48 | LEAD VICE RORTARY BASE | 1 Piece(s) | 12 Day(s) | 457 | 165 | 206 | 154 | 200 | 91 | 35 | 182 | 158.0 | 4989999269574 | 445-6386 | 18500 | ||
฿ 35,635.00 ฿ 32,784.20 | LEAD VICE RORTARY BASE | 1 Piece(s) | 1 Day(s) | 535 | 180 | 237 | 178 | 230 | 98 | 40 | 183 | 159.0 | 4989999269628 | 445-6432 | 25000 |
Loading...
Material | Main Body: High Carbon Steel, Shaft: Steel, Handle: Steel, Jaw: Steel | Features | This forging vise boasts the greatest clamping strength for professional vises. Includes an anvil, twice the clamp strength of vises with the same dimensions, forged steel, a rotating base, and a metal base for pipe. | Accessory | Rotating table |
---|
How can we improve?
How can we improve?