1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanic Vise with Turntable (2-Way Type)

Mechanic Vise with Turntable (2-Way Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,296.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

50% wider opening than vises of the same size. The movable part can also be mounted in the opposite direction. Anvil is included.

Features

●50% up from opening of same dimension vise.
●The movable part can also be installed in the opposite side.
●With an anvil function.

Specification

●SPQ(piece):1

Materials

●Main Body: Gray Cast Iron
●Shaft, Handle, Cap: Steel Material

Accessories

●Rotating Base
Part Number
TDWV-165SALE
TDWV-200SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Mounting hole dimensions
(mm)
Mounting dimension (G)
(mm)
JAN Code Trusco Code Mass
(g)
Mounting dimension (E)
(mm)
Mounting dimension (F)
(mm)

฿ 21,296.00

฿ 19,592.32

2WAY VICE RORTARY BASE 1 Piece(s) 12 Day(s) 520212233164275105201391751444989999268331445-554119000139146

฿ 31,166.00

฿ 28,672.72

2WAY VICE RORTARY BASE 1 Piece(s) 40 Day(s) 610249266203310119251602021654989999268386445-559229200160167

Loading...

  1. 1

Basic Information

Material Main Body: Gray Cast Iron, Shaft: Steel, Handle: Steel, Jaw: Steel Features 50% wider opening than vises of the same size. Moving part can be attached in the opposite direction. With anvil. Accessory Rotating table