1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Type Clamp (Lightweight Type) Pad

TRC L TYPE CLAMP

L Type Clamp (Lightweight Type) Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A polypropylene pad for L-type clamp (lightweight type) NA series.

Part Number
NA-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90.15

TRC L TYPE CLAMP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Conforming main body NA series JAN Code 4989999265552 Trusco Code 445-4855
Mass(g) 3.5/Set Material Polypropylene

Please check the type/dimensions/specifications of the part NA-P in the L Type Clamp (Lightweight Type) Pad series.