1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-shaped clamp (for woodworking)

L-shaped clamp (for woodworking)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 624.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

The lightest and most inexpensive one-touch clamp for DIY. Light and features excellent tightening force.

Part Number
NA10-5
NA15-5
NA20-5
NA25-5
NA30-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(g)

฿ 624.00

TRC L TYPE CLAMP 1 Piece(s) 1 Day(s) 1051004989999265507445-4804290

฿ 680.00

TRC L TYPE CLAMP 1 Piece(s) 12 Day(s) 1551504989999265514445-4812320

฿ 699.00

LTYPECLAMP 1 Piece(s) Same day 2052004989999265521445-4821350

฿ 702.00

TRC L TYPE CLAMP 1 Piece(s) 1 Day(s) 2552504989999265538445-4839380

฿ 738.00

LTYPECLAMP 1 Piece(s) Same day 3053004989999265545445-4847410

Loading...

  1. 1

Basic Information

Pocket(mm) 50 Frame Dimensions A(mm) 15.0 Frame Dimensions B(mm) 5
Material Cold Rolled Steel Material Features The lightest and most inexpensive one-touch clamp for DIY. It is light and features excellent tightening force.