1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Screw Vise

TPK DIA TYPE VICE

Small Screw Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 726.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Has a lock that can be fixed after grasping the screw head.
●Added the screw removal function to the vice pliers.
●With diamond-shaped tip holding part of a proprietary design, it reliably grasps with 3 point support.

Specification

●SPQ(piece):6
Part Number
DS-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 726.23

TPK DIA TYPE VICE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Usable small screw(mm) φ3~10 Overall Length(mm) 138 JAN Code 4960225800204
Trusco Code 436-1067 Mass(g) 140 Features Lock type that can be fixed in place after the screw head has been gripped. A screw removal function has been added to the vise pliers. Three-point support provides firm grip in tn the independently designed diamond-shaped tip area.

Please check the type/dimensions/specifications of the part DS-130 in the Small Screw Vise series.