1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tools for Sheet Metals

KTC SHEET METAL TOOL

Tools for Sheet Metals
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,181.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is convenient for bending work and temporary fixing.

Part Number
200R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,181.32

KTC SHEET METAL TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 200 Width(mm) 79 Parallel opening(mm) 13
JAN Code 4989433506531 Trusco Code 453-5839 Mass(g) 509
Features It is convenient for bending work and temporary fixing.

Please check the type/dimensions/specifications of the part 200R in the Tools for Sheet Metals series.