1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Long-Nosed Locking Pliers" (with Wire Cutter)

"Long-Nosed Locking Pliers" (with Wire Cutter)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 802.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient long-nose type for work in confined spaces. Can grasp and turn small bolts and nuts. Can be used as a wire cutter.

Features

●Long nose type convenient for working in a narrow area.

Specification

●Cutting Performance Soft Wire(mm):Φ1.2
●SPQ(piece):5
●With wire cutter
Part Number
100LN
150LN
225LN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Width
(mm)
Overall Length
(mm)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)

฿ 802.00

LOCKING PLIERS LONG NOSE 1 Piece(s) 12 Day(s) 4513535124989433506326453-5731108

฿ 921.14

KTC LOCKING PLIERS 1 Piece(s) 5 Day(s) 5116542144989433506333453-5774192

฿ 1,225.38

KTC LOCKING PLIERS 1 Piece(s) 5 Day(s) 7122052184989433506340453-5847375

Loading...

  1. 1

Basic Information

Features A convenient long-nose type for work in confined spaces. Can grasp and turn small bolts and nuts and can be used as a wire cutter.