Air Cooler

Caution
Product Description
[Features]
·No refrigerant or electricity is used.
·Ultra-low temperature air is generated at the same time that compressed air is supplied.
·The cold air that is injected is at atmospheric pressure.
·Cool air volume and cold air temperature can be easily adjusted using the adjustment screws on the device.
·You can set the required air volume and temperature.
·It's small and light, so it's easy to set up.
·It has a small capacity and is particularly effective for localized cooling.
·There are no malfunctions.
·It uses only compressed air and has no moving parts, so there is no risk of failure.
·Equipped with a silencing mechanism.
·Silencers are set on the cold air discharge side and the hot air discharge side.
·It can be used in places where electricity is not available, such as in explosion-proof areas.
·Since there are no moving parts, there is no need to worry about breakdowns.
[Applications]
·For cooling blades during metal cutting.
·For cooling various electronic devices (control panels, etc.).
·For cooling heat seals.
Features
●Ultra low temperature air is generated simply by feeding compressed air.●There is no moving part so you do not need to worry about failure.
●The cold air volume and cold air temperature can be adjusted freely.
Usage
●For cooling the cutting blade during metal cutting.●To cool various electronic equipment(Control panel etc).
●To cool the heat sealing.
Specification
●Working Pressure(MPa):0.3 to 0.7●SPQ(piece):1
●Adaption fluid: compressed air(Air)
Accessories
●Cool air Silencer●Mounting Bracket