(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used when cleaning out bolts/screws. Work can be done using a monkey wrench. This product can be used in place of a round die when modifying the screw thread ridges. For fixing PF (straight) threads.
Part Number |
---|
TD6-1/2PF14 |
TD6-1/4PF19 |
TD6-1/8PF28 |
TD6-1PF11 |
TD6-3/4PF14 |
TD6-3/8PF19 |
TD6-5/8PF14 |
TD6-7/8PF14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Thickness (mm) | 2-Surface Width Dimension (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,261.00 | TRC HEX-HEAD SARAEDIES(PF) | 1 Piece(s) | 1 Day(s) | G1/2 | 14 | 19 | 36.5 | 4989999232158 | 432-9317 | 90 | ||
฿ 1,495.00 | TRC HEX-HEAD SARAEDIES(PF) | 1 Piece(s) | 1 Day(s) | G1/4 | 19 | 12.7 | 27.0 | 4989999232134 | 432-9295 | 40 | ||
฿ 1,086.00 | TRC HEX-HEAD SARAEDIES(PF) | 1 Piece(s) | 1 Day(s) | G1/8 | 28 | 9.5 | 19.1 | 4989999232127 | 432-9287 | 15 | ||
฿ 5,879.00 | TRC HEX-HEAD SARAEDIES(PF) | 1 Piece(s) | 1 Day(s) | G1 | 11 | 25.4 | 55.5 | 4989999232196 | 432-9350 | 270 | ||
฿ 3,841.00 | TRC HEX-HEAD SARAEDIES(PF) | 1 Piece(s) | 1 Day(s) | G3/4 | 14 | 25.4 | 46.0 | 4989999232172 | 432-9333 | 180 | ||
฿ 1,899.00 | TRC HEX-HEAD SARAEDIES(PF) | 1 Piece(s) | 1 Day(s) | G3/8 | 19 | 15.8 | 32.0 | 4989999232141 | 432-9309 | 70 | ||
฿ 2,758.00 | TRC HEX-HEAD SARAEDIES(PF) | 1 Piece(s) | 1 Day(s) | G5/8 | 14 | 22.2 | 41 | 4989999232165 | 432-9325 | 150 | ||
฿ 4,748.00 | TRC HEX-HEAD SARAEDIES(PF) | 1 Piece(s) | 1 Day(s) | G7/8 | 14 | 25.4 | 50 | 4989999232189 | 432-9341 | 230 |
Loading...
Tool Material Type | Alloy Steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) | Tap Type | Modification/removal Tool |
---|---|---|---|---|---|
Application | For fixing PF (straight) threads. | Material | Low Alloy Steel (SKS) | Features | Use when cleaning out bolts or screws. Operations can be performed with a monkey wrench. This product can be used in place of a round die when modifying the screw thread ridges. |
How can we improve?
How can we improve?