1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Re-Threading Die (Unify Fine Screw)

Hexagonal Re-Threading Die (Unify Fine Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work can be done using a monkey wrench.
[Features]
· Used when cleaning out bolts/screws.
· This product can be used in place of a round die when modifying the screw thread ridges.
· UNF3/8-24 nominal dimensions: 3/8.
· UNF3/8-24 mountains: 24.
· UNF3/8-24 thickness: 9.5 mm.
· UNF3/8-24 width across flats: 19.1 mm.
[Material] Low alloy steel (SKS).[Applications]
· For fixing UNF (Unified Fine) thread.

Part Number
TD6-1/2UNF20
TD6-1/4UNF28
TD6-1UNF14
TD6-3/4UNF16
TD6-3/8UNF24
TD6-5/8UNF18
TD6-5/16UNF24
TD6-7/8UNF14
TD6-7/16UNF20
TD6-9/16UNF18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Tap Type Thickness
(mm)
2-Surface Width Dimension
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,086.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 1 Day(s) 1/2UN20Modification/removal Tool12.727.04989999232349432-950340

฿ 905.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 1 Day(s) 1/4UN28Modification/removal Tool6.315.04989999232301432-946510

฿ 3,395.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 1 Day(s) 1UN14Modification/removal Tool25.446.04989999232394432-9554200

฿ 1,990.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 12 Day(s) 3/4UN16Die1936.54989999232370432-9538100

฿ 905.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 1 Day(s) 3/8UN24Die9.519.14989999232325432-948115

฿ 1,670.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 1 Day(s) 5/8UN18Die15.832.04989999232363432-952070

฿ 905.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 1 Day(s) 5/16UN24Die8.017.54989999232318432-947310

฿ 2,444.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 1 Day(s) 7/8UN14Die22.2414989999216677433-6852150

฿ 985.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 1 Day(s) 7/16UN20Die11.122.24989999232332432-949030

฿ 1,538.00

TRC HEX-HEAD SARAEDIES(UNF) 1 Piece(s) 12 Day(s) 9/16UN18Die12.727.04989999232356432-951140

Loading...

  1. 1

Basic Information

Tool Material Type Alloy Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) Application For fixing UNF (Unified Fine) thread.
Material Low Alloy Steel (SKS) Features Use when cleaning out bolts or screws. Operations can be performed with a monkey wrench. This product can be used in place of a round die when modifying the screw thread ridges.