Round Die For Whitworth Screws

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Dimensional adjustments can be made with the adjustment screw provided.
[Features]
· Can also be used to modify screw threads.
[Applications]
· Work materials: Iron and light metal.
· For male threading.

Features

●Adjustable screws allow you to adjust the dimensions.
●Can also be used when repairing ridges.

Usage

●Work Material: Iron, Light Metal 
●For external thread machining.

Specification

●Outer Diameter(mm):25
●Thickness(mm):9
●SPQ(piece):10
●Machining Thread: Whitworth Thread

Materials

●Low-Alloy Steel(SKS2)

Warning

●Cannot be used for stainless steel screws.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Round Die For Whitworth Screws | TRUSCO | MISUMI Thailand