(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
· With JIS3 precision, wit screws are exclusively used for surface treatment with no coating.
· Development from 30 types of variations and a wide range of selections are possible.
[Materials] Iron and light metal.
[Applications]
· Can be used for work materials such as iron and light metals.
· Ideal for screw thread correction and production.
Part Number |
---|
T-HT1/4W20-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Tool Material Type | Coating Y/N | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Tip | Number of Teeth | Specifications | Accuracy | Nominal Dimension | Features | Machining Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 227.00 | TRC HAND TAP | 1 Piece(s) | 12 Day(s) | - | W1/4 | Alloy Steel | - | 62 | 24 | 6 | 4.5 | 5.1 | 4989999252064 | 441-5639 | Top | 20 | Non-coating | JIS3 Grade | W1/4 | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Whitworth Thread |
Loading...
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Hand Tap | Other Work Materials | Iron, Light metal |
---|
Please check the type/dimensions/specifications of the part T-HT1/4W20-3 in the Hand Tap (for Whitworth Screw Thread / SKS) series.
Part Number |
---|
T-HT1/2W12-3 |
T-HT1/4W20-1 |
T-HT1/4W20-2 |
T-HT1/8W40-1 |
T-HT1/8W40-2 |
T-HT1/8W40-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Tool Material Type | Coating Y/N | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Tip | Number of Teeth | Specifications | Accuracy | Nominal Dimension | Features | Machining Thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 584.03 | 1 Piece(s) | 1 Day(s) | - | W1/2 | Alloy Steel | - | 85 | 42 | 9.0 | 7 | 10.7 | 4989999252156 | 441-5728 | Top | 12 | Non-coating | JIS3 Grade | W1/2 | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Whitworth Thread | ||
฿ 227.00 | 1 Piece(s) | 1 Day(s) | - | W1/4 | Alloy Steel | - | 62 | 24 | 6 | 4.5 | 5.1 | 4989999252040 | 441-5612 | Tip | 20 | Non-coating | JIS3 Grade | W1/4 | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Whitworth Thread | ||
฿ 227.00 | 1 Piece(s) | 1 Day(s) | - | W1/4 | Alloy Steel | - | 62 | 24 | 6 | 4.5 | 5.1 | 4989999252057 | 441-5621 | Medium | 20 | Non-coating | JIS3 Grade | W1/4 | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Whitworth Thread | ||
฿ 174.00 | 1 Piece(s) | 12 Day(s) | - | W1/8 | Alloy Steel | - | 46 | 18 | 4 | 3.2 | 2.6 | 4989999250947 | 441-5558 | Tip | 40 | Non-coating | JIS3 Grade | W1/8 | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Whitworth Thread | ||
฿ 174.00 | 1 Piece(s) | 1 Day(s) | - | W1/8 | Alloy Steel | - | 46 | 18 | 4 | 3.2 | 2.6 | 4989999250954 | 441-5566 | Medium | 40 | Non-coating | JIS3 Grade | W1/8 | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Whitworth Thread | ||
฿ 174.00 | 1 Piece(s) | 1 Day(s) | - | W1/8 | Alloy Steel | - | 46 | 18 | 4 | 3.2 | 2.6 | 4989999250961 | 441-5574 | Top | 40 | Non-coating | JIS3 Grade | W1/8 | Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. | Whitworth Thread |
How can we improve?
How can we improve?