1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hand Tap (for Whitworth Screw Thread / SKS) (Part Number)

TRC CUTTING TOOL

Hand Tap (for Whitworth Screw Thread / SKS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
· With JIS3 precision, wit screws are exclusively used for surface treatment with no coating.
· Development from 30 types of variations and a wide range of selections are possible.
[Materials] Iron and light metal.
[Applications]
· Can be used for work materials such as iron and light metals.
· Ideal for screw thread correction and production.

Part Number
T-HT3/4W10-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Tool Material Type Coating Y/N Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Number of Teeth Specifications Accuracy Nominal Dimension Features Machining Thread

฿ 1,756.00

TRC CUTTING TOOL 1 Piece(s) 1 Day(s) WhitworthW3/4SKSNA10550141116.54989999513066854-9625Tip10-JIS Grade 3---

Loading...

  1. 1

Basic Information

work material Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC) Tap Type Hand Tap Other Work Materials Iron, Light metal

Please check the type/dimensions/specifications of the part T-HT3/4W10-1 in the Hand Tap (for Whitworth Screw Thread / SKS) series.

Products with similar specification

Part Number
T-HT1/4W20-1
T-HT1/4W20-2
T-HT1/4W20-3
T-HT3/4W10-2
T-HT3/4W10-3
T-HT3/8W16-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Tool Material Type Coating Y/N Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip Number of Teeth Specifications Accuracy Nominal Dimension Features Machining Thread

฿ 227.00

1 Piece(s) 1 Day(s) -W1/4Alloy Steel-622464.55.14989999252040441-5612Tip20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

฿ 227.00

1 Piece(s) 1 Day(s) -W1/4Alloy Steel-622464.55.14989999252057441-5621Medium20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

฿ 227.00

1 Piece(s) 12 Day(s) -W1/4Alloy Steel-622464.55.14989999252064441-5639Top20Non-coatingJIS3 GradeW1/4Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread

฿ 1,756.00

1 Piece(s) 1 Day(s) WhitworthW3/4SKSNA10550141116.54989999513073854-9626Middle10-JIS Grade 3---

฿ 1,756.00

1 Piece(s) 1 Day(s) WhitworthW3/4SKSNA10550141116.54989999513080854-9627Top10-JIS Grade 3---

฿ 390.00

1 Piece(s) 12 Day(s) -W3/8Alloy Steel-753575.58.04989999252101441-5671Tip16Non-coatingJIS3 GradeW3/8Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing.Whitworth Thread