Phantom Light FL-550

Brand :
KOHSHIN RUBBER

Caution

    Product Description

    An ultra-lightweight work shoe.
    [Features]
    · A JIS (L type-equivalent resin toe box built-in) ultra-lightweight safety sneaker.
    · Mesh design with good flexibility and breathability.
    · Reflective material gives peace of mind at night. The insole is made with shock-absorbing material.
    · One shoe weighs 280 g (26.0 cm shoe) and uses breathable mesh.
    · Uses an EVA midsole with good cushioning and flexibility on the heel part.
    · Has double shock absorbency that reduces the load on the foot while walking.
    [Applications]
    · Convenient for work in all sorts of sites.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat