1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

COSET10 Drills for Stainless Steel, Set of 10

DRILL

COSET10 Drills for Stainless Steel, Set of 10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,264.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose cobalt drill.
[Features]
· Consistent drill bite due to the X-type thinning.
· Sharpness is increased by reinforcing the drill torsion angle.
· A set of 10 pieces with diameters ranging from 2.0 to 6.0 mm.
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel.

Part Number
COSET10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,264.00

DRILL 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 2 / 2.5 / 3 / 3.2 / 3.5 / 4 / 4.5 / 4.8 / 5 / 6 work material general steel / Quenched and tempered steel / Stainless Steel Tool Material Type Cobalt HSS
Dimensions ℓ2(mm) 6 / 4 / 3 / 3.5 / 2 / 2.5 / 3.2 / 4.5 / 4.8 / 5 tip angle(Degree) 135° Number of packaging(pc.) 10

Please check the type/dimensions/specifications of the part COSET10 in the COSET10 Drills for Stainless Steel, Set of 10 series.