1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill, Stainless Steel, COSP11/12 (COSP1.4)

NCH DRILLS

Drill, Stainless Steel, COSP11/12 (COSP1.4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose cobalt drill.
[Features]
· Blister packed product.
· Consistent drill bite due to the X-type thinning.
· Sharpness is increased by reinforcing the drill torsion angle.
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel.

Part Number
COSP1.4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Dimensions ℓ2
(mm)
Overall Length L
(mm)

฿ 223.05

NCH DRILLS 1 Piece(s) 31 Day(s) 1.414.51.448

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel Tool Material Type Cobalt HSS tip angle(Degree) 135°