1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDSET10 Ironworking Drill, Set of 10

DRILLS

SDSET10 Ironworking Drill, Set of 10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose drill used in the widest ranges of applications.
[Features]
· Corresponds to the JIS standard.
· A set of 10 pieces with diameters ranging from 2.0 to 6.0 mm.
[Applications]
· It can be used for many purposes.

Part Number
SDSET10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,710.00

DRILLS 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 2 / 2.5 / 3 / 3.2 / 3.5 / 4 / 4.5 / 4.8 / 5 / 6 work material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel
Dimensions ℓ2(mm) 6 / 4 / 3 / 3.5 / 2 / 2.5 / 3.2 / 4.5 / 4.8 / 5 tip angle(Degree) 118° Number of packaging(pc.) 10

Please check the type/dimensions/specifications of the part SDSET10 in the SDSET10 Ironworking Drill, Set of 10 series.