1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metalworking Long Drill, LSDP5.0X250

Metalworking Long Drill, LSDP5.0X250
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long ironworking drill wrapped in a blister pack.
[Features]
· It supports various drilling depths, so drills can be selected from an abundant choice of sizes (groove length, full length).
· A generic type used in the widest ranges of applications.
[Applications]
· Ideal for iron/steel.

Part Number
LSDP3.5X200
LSDP4.0X200
LSDP4.5X200
LSDP5.0X200
LSDP5.0X250
LSDP7.0X250
LSDP10.0X250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Dimensions ℓ2
(mm)
Overall Length L
(mm)

฿ 622.80

NCH DRILLS 1 Piece(s) 31 Day(s) 3.51003.5200

฿ 671.78

NCH DRILLS 1 Piece(s) 31 Day(s) 41004200

฿ 731.04

NCH DRILLS 1 Piece(s) 31 Day(s) 4.51004.5200

฿ 770.95

NCH DRILLS 1 Piece(s) 31 Day(s) 51005200

฿ 951.76

NCH DRILLS 1 Piece(s) 9 Day(s) 51205250

฿ 1,274.67

NCH DRILLS 1 Piece(s) 31 Day(s) 71207250

฿ 2,035.39

NCH DRILLS 1 Piece(s) 31 Day(s) 1012010250

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel tip angle(Degree) 118°