1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NOSP NOS Drill for Electric Drills (Part Number)

NOSP NOS Drill for Electric Drills
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 577.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill that can be easily used for electric drills and drilling machines.
[Features]
· V-groove is provided on the shank to prevent slippage.
· The shank is unified into three types: 6.5, 9.5 and 12.65 mm diameters.
· A drill bit with a diameter larger than the holding capacity of the drill chuck can be used.
· Matches the three-claw chucks of electric drills and drilling machines.
[Applications]
· Ideal for electric drills and drilling machines.

Part Number
NOSP7.0-4
NOSP10.0-4
NOSP11.5-4
NOSP12.0-4
NOSP14.0-8
NOSP14.5-8
NOSP15.0-8
NOSP18.5-2
NOSP19.0-2
NOSP19.5-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
shank diameter Ds
(mm)
Overall Length L
(mm)

฿ 577.45

NCH DRILLS 1 Piece(s) 31 Day(s) 7356.575

฿ 1,019.48

NCH DRILLS 1 Piece(s) 31 Day(s) 10486.595

฿ 1,300.67

NCH DRILLS 1 Piece(s) 31 Day(s) 11.5486.595

฿ 1,366.58

NCH DRILLS 1 Piece(s) 31 Day(s) 12486.595

฿ 1,750.57

NCH DRILLS 1 Piece(s) 31 Day(s) 14659.5120

฿ 1,885.42

NCH DRILLS 1 Piece(s) 31 Day(s) 14.5659.5120

฿ 1,987.61

NCH DRILLS 1 Piece(s) 31 Day(s) 15659.5120

฿ 2,923.69

NCH DRILLS 1 Piece(s) 31 Day(s) 18.57412.65134

฿ 3,058.54

NCH DRILLS 1 Piece(s) 31 Day(s) 197412.65134

฿ 3,194.00

NCH DRILLS 1 Piece(s) 31 Day(s) 19.57412.65134

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel tip angle(Degree) 118°