1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6SUSSDP Hexagonal Shaft Drill for Stainless Steel

6SUSSDP Hexagonal Shaft Drill for Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill with hex shank that can be used for a wide range of applications.
[Features]
· Can be attached/detached/retained on a chargeable driver with one-touch.
· Cobalt HSS is used.
· X-type thinning undergone for good sharpness and bite.
[Applications]
· Optimal for stainless steel.

Part Number
6SUSSDP2.0
6SUSSDP2.3
6SUSSDP2.4
6SUSSDP2.5
6SUSSDP2.8
6SUSSDP3.0
6SUSSDP3.3
6SUSSDP3.4
6SUSSDP3.5
6SUSSDP3.8
6SUSSDP4.3
6SUSSDP4.5
6SUSSDP4.6
6SUSSDP5.0
6SUSSDP5.2
6SUSSDP5.5
6SUSSDP6.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Dimensions ℓ2
(mm)
Overall Length L
(mm)

฿ 602.00

DRILL 1 Piece(s) 16 Day(s) 2202085

฿ 356.41

NCH DRILLS 1 Piece(s) 31 Day(s) 2.3232388

฿ 385.15

NCH DRILLS 1 Piece(s) 31 Day(s) 2.4242491

฿ 435.00

DRILL 1 Piece(s) 16 Day(s) 2.5242491

฿ 385.15

NCH DRILLS 1 Piece(s) 31 Day(s) 2.8272797

฿ 435.00

DRILL 1 Piece(s) 16 Day(s) 32929101

฿ 405.11

NCH DRILLS 1 Piece(s) 31 Day(s) 3.33131103

฿ 412.33

NCH DRILLS 1 Piece(s) 31 Day(s) 3.43131103

฿ 450.00

DRILL 1 Piece(s) 16 Day(s) 3.53131103

฿ 438.37

NCH DRILLS 1 Piece(s) 31 Day(s) 3.83333106

฿ 497.53

NCH DRILLS 1 Piece(s) 31 Day(s) 4.33838113

฿ 615.00

DRILL 1 Piece(s) 16 Day(s) 4.53939116

฿ 589.54

NCH DRILLS 1 Piece(s) 31 Day(s) 4.63939116

฿ 615.00

DRILL 1 Piece(s) 16 Day(s) 55252116

฿ 551.19

NCH DRILLS 1 Piece(s) 31 Day(s) 5.25252116

฿ 689.00

DRILL 1 Piece(s) 16 Day(s) 5.55757123

฿ 782.00

DRILL 1 Piece(s) 16 Day(s) 65757123

Loading...

  1. 1

Basic Information

work material Stainless Steel Tool Material Type Cobalt HSS tip angle(Degree) 135°