1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6SD3P Ironworking Hexagonal Shaft Drills, Set of 3【3 Pieces Per Package】

NCH DRILLS

6SD3P Ironworking Hexagonal Shaft Drills, Set of 3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 704.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drill with hex shank that can be used for a wide range of applications.
[Features]
· Blister pack (x 3).
· Can be attached/detached on a chargeable driver with one-touch.
· Can be held with drill drivers and impact drivers.
[Applications]
· Ideal for ironwork.

Part Number
6SD3P3.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 704.13

NCH DRILLS 1 Pack(s)

3 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 3.5 Groove Length L(mm) 39 work material general steel / Cast Iron / Aluminum
Tool Material Type High-speed steel Dimensions ℓ2(mm) 39 Overall Length L(mm) 100
tip angle(Degree) 118° Number of packaging(pc.) 3