1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5MSPA Ironworking Drills, Set of 5【1-5 Pieces Per Package】 (5MSPA1.0)

NCH DRILLS

5MSPA Ironworking Drills, Set of 5 (5MSPA1.0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose drill used in the widest ranges of applications.
[Features]
· Blister packed product.
· Corresponds to the JIS standard.
· Blister pack (x 5).
[Applications]
· It can be used for many purposes.

Part Number
5MSPA1.0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Dimensions ℓ2
(mm)
Overall Length L
(mm)

฿ 562.93

NCH DRILLS 1 Pack(s)

5 Pieces Per Package

31 Day(s) 1181840

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel tip angle(Degree) 118°
Number of packaging(pc.) 5