(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose drill used in the widest ranges of applications.
[Features]
· Blister packed.
· Corresponds to the JIS standard.
· A small packaged item in one-piece units (contains 2 pieces for diameters less than 4.0 mm).
[Applications]
· It can be used in various situations.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 862.00 | DRILL | 1 Piece(s) | 16 Day(s) | 0.2 | 3 | 19 | ||
฿ 544.00 | DRILLS | 1 Piece(s) | Same day | 0.3 | 3.5 | 20 | ||
฿ 450.00 | DRILL | 1 Piece(s) | 16 Day(s) | 0.4 | 5.5 | 24 | ||
฿ 334.00 | DRILL | 1 Piece(s) | 16 Day(s) | 0.7 | 10 | 32 | ||
฿ 290.00 | DRILL | 1 Piece(s) | 16 Day(s) | 0.8 | 11 | 34 | ||
฿ 305.00 | DRILL | 1 Piece(s) | 16 Day(s) | 0.9 | 13 | 36 | ||
฿ 232.19 | DRILLS | 1 Piece(s) | Same day | 1 | 18 | 40 | ||
฿ 265.96 | DRILLS | 1 Piece(s) | Same day | 1.1 | 20 | 42 | ||
฿ 284.00 | DRILLS | 1 Piece(s) | Same day | 1.2 | 20 | 42 | ||
฿ 305.00 | DRILLS | 1 Piece(s) | Same day | 1.3 | 22 | 45 | ||
฿ 305.00 | DRILL | 1 Piece(s) | 16 Day(s) | 1.4 | 23 | 48 | ||
฿ 230.98 | DRILLS | 1 Piece(s) | Same day | 1.5 | 23 | 48 | ||
฿ 290.00 | DRILL | 1 Piece(s) | 16 Day(s) | 1.8 | 28 | 52 | ||
฿ 290.00 | DRILLS | 1 Piece(s) | Same day | 1.9 | 28 | 52 | ||
฿ 226.76 | DRILLS | 1 Piece(s) | Same day | 2 | 29 | 55 | ||
฿ 259.32 | DRILLS | 1 Piece(s) | Same day | 2.2 | 33 | 58 | ||
฿ 284.00 | DRILL | 1 Piece(s) | 16 Day(s) | 2.3 | 33 | 58 | ||
฿ 226.76 | DRILLS | 1 Piece(s) | Same day | 2.5 | 35 | 61 | ||
฿ 284.00 | DRILLS | 1 Piece(s) | Same day | 2.6 | 37 | 64 | ||
฿ 327.00 | DRILL | 1 Piece(s) | 16 Day(s) | 3.1 | 42 | 71 | ||
฿ 290.00 | DRILL | 1 Piece(s) | 16 Day(s) | 3.2 | 42 | 71 | ||
฿ 252.69 | DRILLS | 1 Piece(s) | Same day | 3.3 | 45 | 73 | ||
฿ 319.00 | DRILLS | 1 Piece(s) | Same day | 3.4 | 45 | 73 | ||
฿ 181.53 | DRILLS | 1 Piece(s) | Same day | 4.2 | 54 | 83 | ||
฿ 247.00 | DRILL | 1 Piece(s) | 16 Day(s) | 4.4 | 56 | 86 | ||
฿ 197.00 | DRILLS | 1 Piece(s) | Same day | 4.5 | 56 | 86 | ||
฿ 218.92 | DRILLS | 1 Piece(s) | Same day | 4.8 | 59 | 89 | ||
฿ 225.00 | DRILL | 1 Piece(s) | 16 Day(s) | 5 | 62 | 92 | ||
฿ 249.07 | DRILLS | 1 Piece(s) | Same day | 5.1 | 62 | 92 | ||
฿ 229.77 | DRILLS | 1 Piece(s) | Same day | 5.2 | 64 | 95 | ||
฿ 229.77 | DRILLS | 1 Piece(s) | Same day | 5.5 | 64 | 95 | ||
฿ 281.03 | DRILLS | 1 Piece(s) | Same day | 5.6 | 67 | 98 | ||
฿ 319.00 | DRILLS | 1 Piece(s) | Same day | 5.8 | 67 | 98 | ||
฿ 259.32 | DRILLS | 1 Piece(s) | Same day | 6 | 70 | 102 | ||
฿ 287.66 | DRILLS | 1 Piece(s) | Same day | 6.5 | 73 | 105 | ||
฿ 414.00 | DRILLS | 1 Piece(s) | Same day | 6.8 | 73 | 105 | ||
฿ 320.23 | DRILLS | 1 Piece(s) | Same day | 7 | 73 | 105 | ||
฿ 450.00 | DRILLS | 1 Piece(s) | Same day | 7.5 | 78 | 111 | ||
฿ 565.00 | DRILL | 1 Piece(s) | 16 Day(s) | 7.6 | 78 | 111 | ||
฿ 550.00 | DRILLS | 1 Piece(s) | Same day | 7.7 | 81 | 114 | ||
฿ 393.80 | DRILLS | 1 Piece(s) | Same day | 8 | 81 | 114 | ||
฿ 507.77 | DRILLS | 1 Piece(s) | Same day | 8.1 | 84 | 117 | ||
฿ 501.14 | DRILLS | 1 Piece(s) | Same day | 8.2 | 84 | 117 | ||
฿ 507.77 | DRILLS | 1 Piece(s) | Same day | 8.3 | 84 | 117 | ||
฿ 521.04 | DRILLS | 1 Piece(s) | Same day | 8.4 | 87 | 121 | ||
฿ 467.37 | DRILLS | 1 Piece(s) | Same day | 8.5 | 87 | 121 | ||
฿ 568.09 | DRILLS | 1 Piece(s) | Same day | 8.6 | 87 | 121 | ||
฿ 487.88 | DRILLS | 1 Piece(s) | Same day | 9 | 89 | 124 | ||
฿ 782.00 | DRILL | 1 Piece(s) | 16 Day(s) | 9.1 | 89 | 124 | ||
฿ 790.00 | DRILL | 1 Piece(s) | 16 Day(s) | 9.3 | 92 | 127 | ||
฿ 587.98 | DRILLS | 1 Piece(s) | Same day | 9.5 | 92 | 127 | ||
฿ 862.00 | DRILL | 1 Piece(s) | 16 Day(s) | 9.6 | 95 | 130 | ||
฿ 862.00 | DRILL | 1 Piece(s) | 16 Day(s) | 9.7 | 95 | 130 | ||
฿ 754.00 | DRILLS | 1 Piece(s) | Same day | 10 | 95 | 130 | ||
฿ 1,007.00 | DRILL | 1 Piece(s) | 16 Day(s) | 10.2 | 98 | 133 | ||
฿ 1,007.00 | DRILLS | 1 Piece(s) | Same day | 10.3 | 98 | 133 | ||
฿ 1,252.00 | DRILL | 1 Piece(s) | 16 Day(s) | 10.9 | 103 | 140 | ||
฿ 765.27 | DRILLS | 1 Piece(s) | Same day | 11 | 103 | 140 | ||
฿ 1,317.00 | DRILL | 1 Piece(s) | 16 Day(s) | 11.1 | 103 | 140 | ||
฿ 1,267.00 | DRILL | 1 Piece(s) | 16 Day(s) | 11.4 | 106 | 143 | ||
฿ 1,382.00 | DRILL | 1 Piece(s) | 16 Day(s) | 11.6 | 109 | 146 | ||
฿ 1,425.00 | DRILL | 1 Piece(s) | 16 Day(s) | 11.7 | 109 | 146 | ||
฿ 1,425.00 | DRILL | 1 Piece(s) | 16 Day(s) | 11.9 | 109 | 146 | ||
฿ 1,499.00 | DRILL | 1 Piece(s) | 16 Day(s) | 12.2 | 111 | 149 | ||
฿ 1,650.00 | DRILL | 1 Piece(s) | 16 Day(s) | 12.8 | 114 | 152 | ||
฿ 1,039.67 | DRILLS | 1 Piece(s) | Same day | 13 | 114 | 152 |
Loading...
work material | general steel / Cast Iron / Aluminum | Tool Material Type | High-speed steel | tip angle(Degree) | 118° |
---|
How can we improve?
How can we improve?