(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short-Sleeved Polo Shirt with Pockets

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 717.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
26415-1-10-3L
26415-1-10-4L
26415-1-10-5L
26415-1-10-L
26415-1-10-LL
26415-1-10-M
26415-1-10-S
26415-1-10-SS
26415-1-11-3L
26415-1-11-4L
26415-1-11-5L
26415-1-11-L
26415-1-11-LL
26415-1-11-M
26415-1-11-S
26415-1-11-SS
26415-1-49-3L
26415-1-49-4L
26415-1-49-5L
26415-1-49-L
26415-1-49-LL
26415-1-49-M
26415-1-49-S
26415-1-49-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Amount Of Content

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 52 116 24 74 Blue 4548267569251 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 54 122 25 76 Blue 4548267569268 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 56 130 25 78 Blue 4548267569275 1 Pair

฿ 717.82

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 48 106 22 70 Blue 4548267569237 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 50 110 23 72 Blue 4548267569244 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 46 102 21 68 Blue 4548267569220 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 44 96 19 62 Blue 4548267569213 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue SS 42 92 18 60 Blue 4548267569206 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 3L 52 116 24 74 Navy 4548267569336 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 54 122 25 76 Navy 4548267569343 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 5L 56 130 25 78 Navy 4548267569350 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 48 106 22 70 Navy 4548267569312 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 50 110 23 72 Navy 4548267569329 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 46 102 21 68 Navy 4548267569305 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 44 96 19 62 Navy 4548267569299 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue SS 42 92 18 60 Navy 4548267569282 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 12 Day(s) Black 3L 52 116 24 74 Black 4548267569657 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black 4L 54 122 25 76 Black 4548267569664 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black 5L 56 130 25 78 Black 4548267569671 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black L 48 106 22 70 Black 4548267569633 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black LL 50 110 23 72 Black 4548267569640 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black M 46 102 21 68 Black 4548267569626 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black S 44 96 19 62 Black 4548267569619 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black SS 42 92 18 60 Black 4548267569602 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Year Round
  • Sleeve shape
    Short Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Material
    Waffle
  • Pocket
    A Place
  • With Pen Holder
    NA
  • Mass(g)
    400
  • Amount Of Content
    1 Pair

Product Description

[Features]
■ IQ Cool Comfort
· Keeps away unpleasant humidity from the body with high levels of sweat absorption and quick drying functionality, while also creating a natural environment between the fabric and skin to reduce cold after exercise.
· It is also made of anti-static material that prevents the generation of static electricity.
· Long-lasting performance that does not change even after washing.
■ High performance that does not change even after washing.
· Quickly absorbs sweat and quickly dries, reducing unpleasant humidity.
· Features electrostatic performance to prevent static electricity.
· Excellent performance will continue on without change even after repeated washing.
■ JIS T-8118 Electrostatic Anti-Static Work Clothing
· Prevents improper operation of precision equipment due to static electricity, fire, etc.
· Quick-dry sweat absorption: Quickly absorbs sweat and quickly dries.
· A series that absorbs sweat and quickly dries, made of anti-static material that is difficult to see through and feels good on the skin.

Part Number
26415-1-10-3L
26415-1-10-4L
26415-1-10-5L
26415-1-10-L
26415-1-10-LL
26415-1-10-M
26415-1-10-S
26415-1-10-SS
26415-1-11-3L
26415-1-11-4L
26415-1-11-5L
26415-1-11-L
26415-1-11-LL
26415-1-11-M
26415-1-11-S
26415-1-11-SS
26415-1-49-3L
26415-1-49-4L
26415-1-49-5L
26415-1-49-L
26415-1-49-LL
26415-1-49-M
26415-1-49-S
26415-1-49-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Dress length
(cm)
Color Details JAN Code Amount Of Content

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 52 116 24 74 Blue 4548267569251 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 54 122 25 76 Blue 4548267569268 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 56 130 25 78 Blue 4548267569275 1 Pair

฿ 717.82

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 48 106 22 70 Blue 4548267569237 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 50 110 23 72 Blue 4548267569244 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 46 102 21 68 Blue 4548267569220 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 44 96 19 62 Blue 4548267569213 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue SS 42 92 18 60 Blue 4548267569206 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 3L 52 116 24 74 Navy 4548267569336 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 54 122 25 76 Navy 4548267569343 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 5L 56 130 25 78 Navy 4548267569350 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 48 106 22 70 Navy 4548267569312 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 50 110 23 72 Navy 4548267569329 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 46 102 21 68 Navy 4548267569305 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 44 96 19 62 Navy 4548267569299 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue SS 42 92 18 60 Navy 4548267569282 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 12 Day(s) Black 3L 52 116 24 74 Black 4548267569657 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black 4L 54 122 25 76 Black 4548267569664 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black 5L 56 130 25 78 Black 4548267569671 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black L 48 106 22 70 Black 4548267569633 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black LL 50 110 23 72 Black 4548267569640 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black M 46 102 21 68 Black 4548267569626 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black S 44 96 19 62 Black 4548267569619 1 Pair

฿ 717.12

WORK CLOTHES 1 Piece(s) 7 Day(s) Black SS 42 92 18 60 Black 4548267569602 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1