(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long-Sleeve Jacket BM537

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,970.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BM537-23-4L
BM537-23-5L
BM537-23-EL
BM537-23-L
BM537-23-LL
BM537-23-M
BM537-23-S
BM537-51-4L
BM537-51-5L
BM537-51-EL
BM537-51-L
BM537-51-LL
BM537-51-M
BM537-51-S
BM537-53-4L
BM537-53-5L
BM537-53-EL
BM537-53-L
BM537-53-LL
BM537-53-M
BM537-53-S
BM537-56-4L
BM537-56-5L
BM537-56-EL
BM537-56-L
BM537-56-LL
BM537-56-M
BM537-56-S
BM537-61-4L
BM537-61-5L
BM537-61-EL
BM537-61-L
BM537-61-LL
BM537-61-M
BM537-61-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 139 61 Smoke green 4930269173527 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 5L 58 147 61 Smoke green 4930269173534 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green EL 54 131 61 Smoke green 4930269173510 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 121 57 Smoke green 4930269173497 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 126 59 Smoke green 4930269173503 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 116 55 Smoke green 4930269173480 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green S 46 111 53 Smoke green 4930269173473 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 139 61 Light blue 4930269173602 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 58 147 61 Light blue 4930269173619 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue EL 54 131 61 Light blue 4930269173596 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 121 57 Light blue 4930269173572 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 126 59 Light blue 4930269173589 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 116 55 Light blue 4930269173565 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 111 53 Light blue 4930269173558 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 139 61 Blue 4930269173688 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 58 147 61 Blue 4930269173695 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue EL 54 131 61 Blue 4930269173671 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 121 57 Blue 4930269173657 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 126 59 Blue 4930269173664 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 116 55 Blue 4930269173640 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 111 53 Blue 4930269173633 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 139 61 Navy 4930269173763 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 5L 58 147 61 Navy 4930269173770 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue EL 54 131 61 Navy 4930269173756 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 50 121 57 Navy 4930269173732 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 126 59 Navy 4930269173749 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 116 55 Navy 4930269173725 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 46 111 53 Navy 4930269173718 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 139 61 Gray 4930269173848 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 5L 58 147 61 Gray 4930269173855 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray EL 54 131 61 Gray 4930269173831 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 121 57 Gray 4930269173817 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 126 59 Gray 4930269173824 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 116 55 Gray 4930269173800 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray S 46 111 53 Gray 4930269173794 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Soft Barberry
  • Pocket
    4 Locations
  • Pen Holder
    Sleeves, chest
  • Mass(g)
    450
  • Amount Of Content
    1 Pair

Product Description

Durable fabric with mixed weave cotton material. Optimal for intense work.

[Features]
· With a back mesh. The two-piece sleeves feature darts that prevent tautness. The back Norfolk section features mesh specifications.

Part Number
BM537-23-4L
BM537-23-5L
BM537-23-EL
BM537-23-L
BM537-23-LL
BM537-23-M
BM537-23-S
BM537-51-4L
BM537-51-5L
BM537-51-EL
BM537-51-L
BM537-51-LL
BM537-51-M
BM537-51-S
BM537-53-4L
BM537-53-5L
BM537-53-EL
BM537-53-L
BM537-53-LL
BM537-53-M
BM537-53-S
BM537-56-4L
BM537-56-5L
BM537-56-EL
BM537-56-L
BM537-56-LL
BM537-56-M
BM537-56-S
BM537-61-4L
BM537-61-5L
BM537-61-EL
BM537-61-L
BM537-61-LL
BM537-61-M
BM537-61-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 139 61 Smoke green 4930269173527 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 5L 58 147 61 Smoke green 4930269173534 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green EL 54 131 61 Smoke green 4930269173510 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 121 57 Smoke green 4930269173497 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 126 59 Smoke green 4930269173503 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 116 55 Smoke green 4930269173480 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Green S 46 111 53 Smoke green 4930269173473 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 139 61 Light blue 4930269173602 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 58 147 61 Light blue 4930269173619 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue EL 54 131 61 Light blue 4930269173596 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 121 57 Light blue 4930269173572 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 126 59 Light blue 4930269173589 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 116 55 Light blue 4930269173565 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 111 53 Light blue 4930269173558 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 139 61 Blue 4930269173688 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 5L 58 147 61 Blue 4930269173695 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue EL 54 131 61 Blue 4930269173671 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 121 57 Blue 4930269173657 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 126 59 Blue 4930269173664 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 116 55 Blue 4930269173640 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 111 53 Blue 4930269173633 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 139 61 Navy 4930269173763 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 5L 58 147 61 Navy 4930269173770 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue EL 54 131 61 Navy 4930269173756 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 50 121 57 Navy 4930269173732 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 126 59 Navy 4930269173749 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 116 55 Navy 4930269173725 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 46 111 53 Navy 4930269173718 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 139 61 Gray 4930269173848 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 5L 58 147 61 Gray 4930269173855 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray EL 54 131 61 Gray 4930269173831 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 121 57 Gray 4930269173817 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 126 59 Gray 4930269173824 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 116 55 Gray 4930269173800 1 Pair

฿ 1,970.55

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray S 46 111 53 Gray 4930269173794 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1