Inomic Needle Nose Pliers

Brand :
WIHA

Caution

    Product Description

    [Features]
    · With a cutting edge and straight shaped head, it has a 2.5 mm2, 1.5 mm2 and 0.75 mm2 wire stripping function.
    · The plier arms move in parallel for a 25% improvement in grip strength.
    · A 23° tilt was added to the arm for use without fatigue.
    · Opening spring and arm lock configuration included.
    · The plier head uses bearing steel, hardened to about HRC 60.
    · Grip is made of durable glass fiber reinforced plastic, with a soft grip area that is gentle on the hands.
    · For gripping and cutting objects.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Inomic Needle Nose Pliers | WIHA | MISUMI Thailand