(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This scribing needle, with its rust resistant plated specification, is an essential item for work sites.
[Features]
· Plated and resistant to rust.
· Quenched tip with tip hardness HV 520-590.
[Applications]
· Used in scribing work.
Product Model | Dual-core type scriber | Shaft Diameter(mm) | 5 | Tip Portion Specifications | Quenched |
---|---|---|---|---|---|
Single item / Set | Single item | Total length(mm) | 240 | Grip Length(mm) | 82 |
Grip Diameter(mm) | 15 | Mass(g) | 46 | Material | Main Body: Carbon Steel For Mechanical Structures (Nickel Plating) / Grip: Plastic / Tip Hardened |
Tip hardness | HV520~590 | Use | Scribe Work | Feature 1 | Plated finish and rust-resistant. |
How can we improve?
How can we improve?