(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For heat stroke prevention measures and maintaining a safe work environment, etc.
· Heat stroke index WBGT value alarm can be set
· A single unit can handle six types of measurements: heat stroke index (IN/OUT), black bulb temperature, air temperature, relative temperature, wet bulb temperature, and dew point
· Indoor/outdoor mode can be selected to match the operating environment.
· Can be attached to a tripod for convenient measurement
· With MAX/MIN value display, data hold functions
· With Auto Power Off Function
· With backlight
Part Number |
---|
TM-188 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Features | Accessories |
---|---|---|---|---|---|---|---|
฿ 11,442.00 | MHT MEASURING TOOL | 1 Piece(s) | 15 Day(s) | · Alarm can be set for heat stroke index WBGT values · A single unit can handle six items of heat stroke index (IN/OUT), bulb globe temperature, temperature, relative humidity, wet bulb temperature and dew point · Indoor or outdoor mode can be selected according to operating environment · A tripod can be installed for convenience in taking measurements · Equipped with MAX/MIN value display and data hold functions · Equipped with Auto Power OFF function · Equipped with back light | Hard Case, Battery, Instruction Manual |
Loading...
Product Type | Heat Stroke Index Monitor | Temperature Measuring Range(°C) | 0–50 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | 0–50 | Heat Stroke Index display range(°C) | IN:0~59/OUT:0~56 | Size(mm) | 70(W)×300(H)×50(D) |
Black Bulb Size(mm) | φ50 | Black Bulb Temperature(°C) | 0–80 | Wet Bulb Temperature(°C) | -21.6~50 |
Dew Point(°C) | -35.3~48.9 | Relative Humidity | 1~99%RH | Use | For heat stroke prevention measures and maintaining a safe work environment, etc. |
Power Supply | 006P(9 V) X 1 or 9 VDC Adapter | Mass(g) | Approx. 270 | Sampling | Approximately 1 Seconds/Cycle |
Resolution | 0.1℃ | Battery life | Approx. 200 Hours (Continuous Use) |
Please check the type/dimensions/specifications of the part TM-188 in the Digital Heat Exhaustion Index Monitor series.
Part Number |
---|
TM-188D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Features | Accessories |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | · Alarm can be set for heat stroke index WBGT values · A single unit can handle six items of heat stroke index (IN/OUT), bulb globe temperature, temperature, relative humidity, wet bulb temperature and dew point · Indoor or outdoor mode can be selected according to operating environment · A tripod can be installed for convenience in taking measurements · Equipped with MAX/MIN value display and data hold functions · Equipped with Auto Power OFF function · Equipped with back light · PC data management is possible through USB cable connection | Hard Case, Battery, Instruction Manual, Software, USB Cable for PC Connection, AC Adapter |
How can we improve?
How can we improve?