1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Punch with Metal Chip

SCRIBER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Automatic Punch with Metal Chip
  • Automatic Punch with Metal Chip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,184.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Punching is possible without a hammer.
[Features]
· Punching is possible without using a hammer (automatic return type).
· The strength of the striking force can be adjusted by loosening the back cap.
[Applications]
· To be used for punching.

 
Part Number
AP-M2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,184.00

SCRIBER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Automatic Punch Max. Hitting Force(N) 294 Material (Tip Portion) Carbide Tip
Material: Body Brass (Nickel plated) Tip Hardness HRA87 Mass(g) 155
Use Punch Work Features Strength of the striking force can be adjusted by loosening cap on the rear.

Please check the type/dimensions/specifications of the part AP-M2 in the Automatic Punch with Metal Chip series.