- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of F-24
-
- Product Type
- Anti-static grounding supply
-
- Cord true length(m)
- 1.6
-
- Hook Diameter(φ/mm)
- 7
-
- Accessory
- Alligator clip, with insulation bar. 1 MΩ low resistance
-
- RoHs
- Corresponds To
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 373.00
|
GROUND WIRE F-24
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Anti-static grounding supply
-
- Cord true length(m)
- 1.6
-
- Hook Diameter(φ/mm)
- 7
-
- Accessory
- Alligator clip, with insulation bar. 1 MΩ low resistance
-
- RoHs
- Corresponds To
-
- Contents
- 1 pc.
Product Description
A ground cable for anti-static ground articles with an insulating cover attached to an alligator clip.
[Features]
· With resistance of 1 MΩ.
· Jumper hook is used to attach/detach the ground wire with a single touch.
· Makes approach easy when used for the ground wire of a mobile workbench or in regular maintenance.
[Applications]
· Anti-static grounded product.
* Use F-29-1 and F-29-2 for mounting jumper hooks.
Specifications of F-24
-
- Product Type
- Anti-static grounding supply
-
- Cord true length(m)
- 1.6
-
- Hook Diameter(φ/mm)
- 7
-
- Accessory
- Alligator clip, with insulation bar. 1 MΩ low resistance
-
- RoHs
- Corresponds To
-
- Contents
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
฿ 373.00
|
GROUND WIRE F-24
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A ground wire for electrostatic discharge.
●Curl cord type.Usage
●A ground wire of conductive mat etc.Specification
●Cord Effective Length(m):1.6
●SPQ(piece):10
●With an alligator clip.
●With 1MΩ Resistance
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?