(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
F-727 |
F-728 |
F-729 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|
฿ 6,978.30 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 1 Day(s) | 1.8 | 6200 | 1 pc. | ||
฿ 4,120.61 |
CONDUCTIVE COLOR MAT | 1 Piece(s) | 1 Day(s) | 1 | 3400 | 1 pc. | ||
฿ 36,050.00 ฿ 30,847.99 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 35 Day(s) | 10 | 34400 | 1 Roll |
An anti-static mat that contains reinforced fibers and which features excellent ultraviolet resistance and abrasion resistance to prevent stretching of the mat.
[Features]
· Does not tear easily, resistant to surface friction, and can also be used safely as a floor mat.
· Superb weather resistance, UV resistance and chemical resistance allow use for a long time.
· A floor polisher can be used in the same manner as the vinyl floor and can be maintained with conductive wax.
· The mat and electric cables can be securely connected by using the special grounding wire.
· Can be cut with scissors, etc. with ease. If there are multiple work benches or shelf boards, it is recommended to cut 10 m type.
· The smooth surface is resistant to scratches and allows use for a long period of time.
[Applications]
· Ideal for EPA floor mats and for preventing fires resulting from static electricity in working areas handling flammable liquids, gases, or powders.
Part Number |
---|
F-727 |
F-728 |
F-729 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
Mass (g) |
Contents |
---|---|---|---|---|---|---|---|---|
฿ 6,978.30 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 1 Day(s) | 1.8 | 6200 | 1 pc. | ||
฿ 4,120.61 |
CONDUCTIVE COLOR MAT | 1 Piece(s) | 1 Day(s) | 1 | 3400 | 1 pc. | ||
฿ 36,050.00 ฿ 30,847.99 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 35 Day(s) | 10 | 34400 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?