(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
D-840-4 |
D-840-5 |
D-840-5.5 |
D-840-7 |
D-840-8 |
D-840-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft length L (mm) | (Box/Hex/Ball-Point) Width Across Flats (mm) | Shaft Diameter (φ/mm) |
Overall Length (mm) |
Handle diameter (φ/mm) |
Weight (g) |
Box Outer Diameter (φ/mm) |
Adjustable Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 235.21 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 100 | 4 | 4 | 178 | 19.8 | 29 | 6.5 | M2 | ||
฿ 244.89 |
HAND TOOLS | 1 Piece(s) | 12 Day(s) | 10 | 100 | 5 | 5 | 200 | 30 | 62 | 8.0 | M2.5 | ||
฿ 245.35 |
HANDTOOL | 1 Piece(s) | 12 Day(s) | 10 | 100 | 5.5 | 5 | 200 | 30 | 64 | 9.0 | M3 | ||
฿ 276.19 |
HAND TOOLS | 1 Piece(s) | 1 Day(s) | 10 | 125 | 7 | 5 | 225 | 30 | 76 | 11.0 | M4 | ||
฿ 279.00 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 125 | 8 | 6 | 235 | 33.5 | 102 | 12.0 | M4.5/M5 | ||
฿ 253.41 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 125 | 10 | 6 | 235 | 33.5 | 109 | 14.0 | M6 |
A convenient nut driver (box driver) handy for quick turning of nuts and bolts.
[Features]
· Shaft length is 100 mm and is also ideal for nuts in deep places where hands get in the way.
· Box depth is 18 mm for screws with a long shaft; the area where the screw protrudes from the nut can also be used.
· Black oxide processing forms an oxidation film during rustproofing treatment.
[Applications]
· Ideal for small nuts for hobby use.
· M2 screws which are ideal for the wheel nuts of electric four-wheel drive vehicles (no lock, 4 mm widthacross flats).
Part Number |
---|
D-840-4 |
D-840-5 |
D-840-5.5 |
D-840-7 |
D-840-8 |
D-840-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft length L (mm) | (Box/Hex/Ball-Point) Width Across Flats (mm) | Shaft Diameter (φ/mm) |
Overall Length (mm) |
Handle diameter (φ/mm) |
Weight (g) |
Box Outer Diameter (φ/mm) |
Adjustable Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 235.21 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 100 | 4 | 4 | 178 | 19.8 | 29 | 6.5 | M2 | ||
฿ 244.89 |
HAND TOOLS | 1 Piece(s) | 12 Day(s) | 10 | 100 | 5 | 5 | 200 | 30 | 62 | 8.0 | M2.5 | ||
฿ 245.35 |
HANDTOOL | 1 Piece(s) | 12 Day(s) | 10 | 100 | 5.5 | 5 | 200 | 30 | 64 | 9.0 | M3 | ||
฿ 276.19 |
HAND TOOLS | 1 Piece(s) | 1 Day(s) | 10 | 125 | 7 | 5 | 225 | 30 | 76 | 11.0 | M4 | ||
฿ 279.00 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 125 | 8 | 6 | 235 | 33.5 | 102 | 12.0 | M4.5/M5 | ||
฿ 253.41 |
HAND TOOLS | 1 Piece(s) | Same day | 10 | 125 | 10 | 6 | 235 | 33.5 | 109 | 14.0 | M6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?