1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diffusion Filter L-711-1

DIFFUSION FILTER

Diffusion Filter L-711-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 894.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

L-711 diffusion filter.
[Features]
· Reduces the reflection of LEDs.
[Applications]
· Short operating distance which makes it ideal when the object is glaring.

 
Part Number
L-711-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 894.29

DIFFUSION FILTER 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Accessory Shade Panel (Semicircular) Included Size 86φ x 40φ x thickness: 1 mm
Supplementary explanation Changing the mounting position of the shade panel will change the shadows from the object. Material Acrylic

Please check the type/dimensions/specifications of the part L-711-1 in the Diffusion Filter L-711-1 series.