Stereoscopic Microscope (Zoom Type), L-46

Caution
Product Description
A zoom type stereoscopic microscope with a zoom ratio of 6.4 and maximum magnification of 45x that provides images with real depth of focus, sharpness and brightness.
[Features]
・ Extensive magnification and field of view can be obtained with the optional eyepiece or conversion lens (Magnification: 3.5–180x).
・ The eyepiece is a wide-field type with high eye point, which makes it easy to view even when glasses are worn.
・ Diopter adjustment to correct left and right visual acuity differences is an easy-to-use left and right independent type.
・ Enables confirmation of the cross-section of long objects with the removable stage center portion.
・ Easy-to-operate 84‑mm examination working distance.
・ It is 133 mm from the strut to the center part of the lens for large depth, allowing easy inspection work.
[Applications]
・Optimal for soldering circuit boards at manufacturing sites of electronic and electrical equipment, repair of watches, observations of creatures and plant life, etc. For precision inspection.
Zoom Type Stereoscopic Microscope with Zoom Ratio of 6.4 and Maximum Magnification of 45
L46A zoom type stereoscopic microscope for precision inspections that provides images with real depth of focus, brightness, and sharpness. 'Easy-to-operate 84‑mm examination working distance. 'It is 133 mm from the strut to the center part of the lens for large depth, allowing easy inspection work. Total standard magnification is 7 to 45. Extensive magnification and field of view can be obtained by using the optional eyepiece or conversion lens.


Magnification of 7x

Magnification of 18x

Magnification of 45x
Outline Drawing and Product Specification

Outline Drawing
| Total Magnification | 7~45× |
|---|---|
| Objective lens | 0.7 to 4.5 × (Zoom Ratio: 6.4) |
| Eyepiece | WF10× (L-546-10) |
| Diopter adjustment | Left/Right Independent Type, ± 5Dptr |
| Working distance | 84 mm (When Equipped with Lens Filter/ Ring) |
| Focus adjustment | Z-axis adjustable lens barrel (movable range: 50 mm) |
| Lens Barrel Type | Binocular 45 ° Inclined Lens Barrel |
| Eye width adjustment range | 54 to 75 mm, Left and Right Interlocked Type |
| Base Size | 200 (W)×255 (D) mm |
| Height of Strut | 282 mm |
| From center of lens to pole | 133 mm |
| Weight | 4.2 kg |
L-461 Standard Lens Barrel Outline Drawing

Outline Drawing

L-461 Standard Lens Barrel

Outline Drawing

L-462 Standard Base (with Conductive Color Mat)
Related Product
General Purpose Tweezers, P-880 / 881 / 882 / 886 / 88
Tweezers with well-balanced quality and price.
LED Light Ring Lighting, L-711
Lightweight and compact LED ring lighting with illuminance adjustment function.
Clear Type/(Lid/Main Body) ABS Resin (Contains Anti-static Agent), BK Type/Lid … ABS Resin (Contains Anti-static Agent)/Main Body … Conductive PP (Polypropylene)

Outline Drawing

L-462 Standard Base (with Conductive Color Mat)
General Purpose Tweezers, P-880 / 881 / 882 / 886 / 88
Tweezers with well-balanced quality and price.
LED Light Ring Lighting, L-711
Lightweight and compact LED ring lighting with illuminance adjustment function.
Clear Type/(Lid/Main Body) ABS Resin (Contains Anti-static Agent), BK Type/Lid … ABS Resin (Contains Anti-static Agent)/Main Body … Conductive PP (Polypropylene)