1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HY-PRO Planet Cutter TMLC Holder (1 Flute / Long Type) TMLC

HY-PRO Planet Cutter TMLC Holder (1 Flute / Long Type) TMLC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,927.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Shape: threading holder; cutting direction: right-handed; 1 insert; long type

Part Number
PNTC-TMLC25-3
PNTC-TMLC25-5SALE
PNTC-TMLC32-5
PNTC-TMLC42-6B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Length Under Neck ℓn
(mm)
Shank Diameter Ds
(mm)
Neck Diameter D1
(mm)
Outer Diameter D2
(mm)
Tip Size Tool NO.

฿ 15,927.00

OSG TAP 1 Piece(s) 5 Day(s) 125252518.6223/8"7710343

฿ 19,937.00

฿ 16,621.48

TAP 1 Piece(s) 91 Day(s) 150922524305/8"7710345

฿ 18,406.00

OSG TAP 1 Piece(s) 5 Day(s) 160983231375/8"7710355

฿ 28,810.00

OSG TAP 1 Piece(s) 5 Day(s) 200804245533/4"B7710366

Loading...

  1. 1
 

Basic Information

Preferred Hand Right Handed Oil-Hole Presence Available