1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Planet Cutter Series Chip For High Pro Planet Cutter Series PC-CTI (Part Number)

OSG CUTTER

Planet Cutter Series Chip For High Pro Planet Cutter Series PC-CTI
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

OSG Bit (for Milling) Planet Cutter Series Insert for High Pro Planet Cutter Series PC-CTI

 
Part Number
PC-CTI-2UIDB60-TM-VBX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Screw Types (for threading) Number of threads (for threading) Pitch (for Threading) Tip Size Material Type Thread Type ② Use L
(mm)
R
(mm)
Threads Between Flute Lengths Le
(mm)
Tool NO Surface Coating Number of Inserts

฿ 1,050.00

OSG CUTTER 5 Piece(s) 6 Day(s) Steel / Non-Ferrous MetalISO Meter 60°16 ~ 121.5~21/4"UVBXUnifiedFor Female Threads110.06--7716551TiCN-

Loading...

  1. 1

Basic Information

Shape Others Application Tapping

Please check the type/dimensions/specifications of the part PC-CTI-2UIDB60-TM-VBX in the Planet Cutter Series Chip For High Pro Planet Cutter Series PC-CTI series.

Products with similar specification

Part Number
PC-CTI-2UIDC60-TM-VBX
PC-CTI-3UIDB60-TM-VBX
PC-CTI-3UIDE60-TM-VBX
PC-CTI-3UIDH60-TM-VBX
PC-CTI-VBX-2E1.0ISOTM2
PC-CTI-VBX-2E1.5ISOTM2
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Screw Types (for threading) Number of threads (for threading) Pitch (for Threading) Tip Size Material Type Thread Type ② Use L
(mm)
R
(mm)
Threads Between Flute Lengths Le
(mm)
Tool NO Surface Coating Number of Inserts

฿ 1,050.00

5 Piece(s) 6 Day(s) Steel / Non-Ferrous MetalISO Meter 60°10 ~ 62.5–41/4"UVBXUnifiedFor Female Threads110.14--7716552TiCN-

฿ 1,118.00

5 Piece(s) 6 Day(s) Steel / Non-Ferrous MetalISO Meter 60°16 ~ 121.5~23/8"UVBXUnifiedFor Female Threads160.06--7716553TiCN-

฿ 1,118.00

5 Piece(s) 6 Day(s) Steel / Non-Ferrous MetalISO Meter 60°10 ~ 72.5–3.53/8"UVBXUnifiedFor Female Threads160.14--7716554TiCN-

฿ 1,118.00

5 Piece(s) 6 Day(s) Steel / Non-Ferrous MetalISO Meter 60°6 ~ 44–63/8"UVBXUnifiedFor Female Threads160.25--7716555TiCN-

฿ 2,244.00

5 Piece(s) 6 Day(s) Steel / Non-Ferrous MetalISO Meter 60°-11/4"VBX-For Threaded--10107712102TiCNFor both single-edged and double-edged blades

฿ 2,244.00

5 Piece(s) 6 Day(s) Steel / Non-Ferrous MetalISO Meter 60°-1.51/4"VBX-For Threaded--697712122TiCNFor both single-edged and double-edged blades