Phoenix Series, PXMJ Joint

Caution
Product Description
By combining PXMJ with your shank holder (OP-SFA), you can use the PXM series.
Product features and specifications
By combining PXMJ with your shank holder (OP-SFA), you can use the PXM series.
Basic specifications and features of the product
No oil hole
PXMJ joint
| Tool No. | Nominal | Compatible head Outer diameter | Female thread side End face diameter DCONWS | Male thread side Mounting diameter DCONMS | Male thread size CRKS | Compatible Wrench | Overall Length LF | Male thread side End face diameter DCSFMS | Fastening standard | Shape |
|---|---|---|---|---|---|---|---|---|---|---|
| 7801893 | PXMJ-C12SF06 | 12 | 11.7 | 6.5 | M6 | PXMP8-10 | 18 | 11 | C12 | 1 |
| 7801894 | PXMJ-C16SF08 | 16 | 15.7 | 8.5 | M8 | PXMP13-16 | 21.8 | 14.5 | C16 | 1 |
| 7801895 | PXMJ-C20SF10 | 20 | 19.6 | 10.5 | M10 | PXMP13-16 | 26.5 | 18 | C20 | 1 |
| 7801896 | PXMJ-C25SF12 | 25 | 24 | 12.5 | M12 | PXMP21 | 34 | 23 | C25 | 1 |
With oil hole
PXMJ joint
| Tool No. | Nominal | Compatible head Outer diameter | Female thread side End face diameter DCONWS | Male thread side Mounting diameter DCONMS | Male thread size CRKS | Compatible Wrench | Overall Length LF | Male thread side End face diameter DCSFMS | Fastening standard | Shape |
|---|---|---|---|---|---|---|---|---|---|---|
| 7803551 | PXMJ-C12SF06-O | 12 | 11.7 | 6.5 | M6 | PXMP8-10 | 18 | 11 | C12 | 2 |
| 7803552 | PXMJ-C16SF08-O | 16 | 15.7 | 8.5 | M8 | PXMP13-16 | 21.8 | 14.5 | C16 | 2 |
| 7803553 | PXMJ-C20SF10-O | 20 | 19.6 | 10.5 | M10 | PXMP13-16 | 26.5 | 18 | C20 | 2 |
| 7803554 | PXMJ-C25SF12-O | 25 | 24 | 12.5 | M12 | PXMP21 | 34 | 23 | C25 | 2 |
1. When using internal lubricant, please use a head with an oil hole and a shank holder.
Drawing
Type 1

No oil hole
Type 2

With oil hole
Usage method and usage examples
Usage method

- Use a wrench dedicated to indexable end mills (commercially available spanners cannot be used).
- Tighten until the end faces of the head and shank holder are attached. Please make sure there are no gaps.
- Please do not degrease. If you degrease the fastening part, the tightening will become stiff and the flange may not be attached.
- Insert the wrench according to the notch of the head, and slowly rotate it in the direction of rotation before use.
Selection Support
Part
| Tool No. | Nominal | Applicable Head Outer Diameter | Fastening standard | Recommended tightening torque | |
|---|---|---|---|---|---|
![]() | 7801890 | PXMP8-10 | ⌀10, ⌀12 (Thick cutting edge type) | C10 | 10 N⋅m |
| ⌀12, ⌀14 | C12 | 12 N⋅m | |||
| 7801891 | PXMP13-16 | ⌀16, ⌀18 | C16 | 30 N⋅m | |
| ⌀20, ⌀22 | C20 | 50 N⋅m | |||
| 7801892 | PXMP21 | ⌀25 | C25 | 60 N⋅m | |
| 7801897 | PXMP24 | ⌀32 | C32 | 60 N⋅m |
This is a wrench dedicated to PXM. Please purchase the wrench separately.
