Phoenix Series, Face Milling Machine, Octagon Type Insert

Caution
Product Description
It is so shaped as to combine high stiffness and sharp cutting performance due to the negative blade shape and positive relief angle.
Product features and specifications
Basic specifications and features of the product

- Tool: PAO06R160M50.8W-20 (OZKU060508SR-GM XC1015)
- Wiper insert: XAHT060525SR-GM XP3035
- Machine used: Vertical machining center (BT50)
- Work material: FCD500
- Cutting conditions: Vc = 250 m/minute (n = 500 minutes^-1), vf = 1,500 mm/minute (fz = 0.15 mm/t), ap = 0.2 mm, ae = 120 mm, dry type

Bottom roughness
Drawing

Usage method and usage examples

Recommended cutting conditions
Recommended cutting condition table

Precautions for cutting conditions
- The values in the recommended cutting condition table show general values at actual cutting speed. Please adjust appropriately according to the cutting environment.
Compatible work material
Recommended material for each work material
◎: First recommended material○: Second recommended material

GL: For light cutting · GM: For medium cutting · GR: For heavy cutting · SM: For heat-resistant alloys
Selection support information
Face milling machine, octagon type, bore type, PAO BORE
Type 1

With lubrication hole (power screw specification)
Type 2

With oil hole
Type 3

Without oil hole
Screw mount type
| Tool No. | Nominal | Outer diameter DC | Cutter outer diameter DCX | Number of flutes ZEFP | Cutter height LF | Boss diameter DCSFMS | Hole diameter DCON | Flange keyway | APMX | Weight (kg) | Shape type | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Width KWW | Depth b | |||||||||||
| 7802020 | PAO06R050M22-5 | 50 | 60.2 | 5 | 40 | 45 | 22 | 10.4 | 6.3 | 3.5 | 0.35 | 1 |
| 7802021 | PAO06R063M22-7 | 63 | 73.2 | 7 | 40 | 50 | 22 | 10.4 | 6.3 | 3.5 | 0.51 | 2 |
| 7802022 | PAO06R080M25.4-8 | 80 | 90.2 | 8 | 50 | 60 | 25.4 | 9.5 | 6 | 3.5 | 1.05 | 2 |
| 7802023 | PAO06R100M31.7-10 | 100 | 110.2 | 10 | 50 | 70 | 31.75 | 12.7 | 8 | 3.5 | 1.51 | 3 |
| 7802024 | PAO06R125M38.1-12 | 125 | 135.2 | 12 | 63 | 90 | 38.1 | 15.9 | 10 | 3.5 | 2.98 | 3 |
Type 4

Without oil hole
Type 5

Without oil hole
Wedge stop type
| Tool No. | Nominal | Outer diameter DC | Cutter outer diameter DCX | Number of flutes ZEFP | Cutter height LF | Boss diameter DCSFMS | Hole diameter DCON | Flange keyway | APMX | Weight (kg) | Shape type | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Width KWW | Depth b | |||||||||||
| 7802089 | PAO06R100M31.7W-14 | 100 | 110.2 | 14 | 50 | 70 | 31.75 | 12.7 | 8 | 3.5 | 1.37 | 4 |
| 7802091 | PAO06R125M38.1W-17 | 125 | 135.2 | 17 | 63 | 90 | 38.1 | 15.9 | 10 | 3.5 | 2.81 | 4 |
| 7802093 | PAO06R160M50.8W-20 | 160 | 170.2 | 20 | 63 | 100 | 50.8 | 19 | 11 | 3.5 | 4.50 | 4 |
| 7802095 | PAO06R200M47.6W-25 | 200 | 210.2 | 25 | 63 | 150 | 47.625 | 25.4 | 14 | 3.5 | 7.75 | 5 |
Cautions/prohibitions
Wiper insert mounting example
