1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phoenix Series, Face Milling Cutter, Tip for Square

Phoenix Series, Face Milling Cutter, Tip for Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 665.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The positive chip breaker achieves high stiffness and reduced cutting force. Compatible with a wide range of machining from roughing to finishing.

 
Part Number
SNKU1505AZER-GM-XC3025
SNKU1505AZER-GM-XP2040
SNKU1505AZER-GM-XP3035
SNKU1505AZER-GR-XC1015
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Nominal Tool No

฿ 665.00

OSG MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronXC3025SNKU1505AZER-GM7819061

฿ 665.00

OSG MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless SteelXP2040SNKU1505AZER-GM7813061

฿ 665.00

OSG MILLING CHIP 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast IronXP3035SNKU1505AZER-GM7814061

฿ 665.00

OSG MILLING CHIP 10 Piece(s) 5 Day(s) Cast IronXC1015SNKU1505AZER-GR7812060

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle N (0°) Dimension Thickness T(mm) 7.18
A x B(mm) 15.88×15.88 R(mm) 1 Sub Blade B(mm) 3.65
Material Coating Number of Teeth 8